产品新闻

T-MOTOR ESC FLAME 80A

T-MOTOR / 2017-04-20

After two weeks of sales, FLAME 80A already wins the heart of the market due to it‘s perfect performance, we find some videos about water proof test of FLAME 80A which may upload by a drone-fancier, below are the links:

Netizen outside of China may click : https://www.youtube.com/watch?v=gzWePrXt3_Y

Netizen in China may click : http://v.youku.com/v_show/id_XODUyODU2NjY4.html


In some specific areas, high voltage demand has been always accompanied us,In total we received 3 incident  reports regarding the T70A PRO speed controllers. 

The problems occurred when these controllers were used with U8,U10 and U11 motors and they resulted to  burned ESC‘s or even crashes."

Since then,we have attached a great importance on the safety of the product, also to a great extent, test and record the potential safety hazards in the process of actual application. After six months hard work of T-MOTOR‘s R & D team design,test and modification, 

 


Characteristics:

1.Special core program for multirotor controllers greatly improves throttle response.

2.Specially optimized software for excellent compatibility with disc-type motors.

3.All settings except the timing are preset, making usage simple, highly intelligent and adaptive.

4.Compatible with various flight-control systems and supports a signal frequency of up to 600Hz. 

5.CNC aluminium alloy enclosure,IP55 PCB with nano technology,widely used in special

    domain such as UAV for Agriculture,Searching & etc.

6.Supporting 6-12S Lipo,efficient heat dissipation,low power consumption,

   Cooperating with T-motor product makes better efficiency.

   (Note: all throttle signals over 500Hz are non-standard signals) .


 

For more details, please advertence our coming notice on T-MOTOR website.