C80A 12S

Available points:0 Points Points reward:139 Points
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).
Relevant Products

Continuous 80A load

icon1

under 12S voltage, the 80A sustains output for 30S, exhibiting a temperature drop of over 20°C compared to similar products

Temperature comparison

Test conditions (48V, with heat sink)

Test conditions (48V, with heat sink)

Temperature comparison

Test conditions (48V, without heat sink)

Test conditions (48V, without heat sink)

High Power Density Ratio

icon1

Weighing only 31.2g, it has power density of 92.3W/g a 51% increase compared to similar products

Weighing only 31.2g, it has power density of 92.3W/g a 51% increase compared to similar products

Efficient PCB
Heat Dissipation Design

icon1

PCB thermal conductivity + double-sided heat sink design
                   resulting in a 25% lower temperature compared to similar products at the same power

Efficient PCB Heat Dissipation Design

Accurate Dead Time Tuning

icon1

Precise dead time tuning,enhanced ESC response speed

MSO7024 Thu June 01 2023 18:13:5218:15:13
MSO7024 Thu June 01 2023 18:13:52
MSO7024 Thu June 01 2023 18:15:13
High copper thickness multi-layer PCB design

High copper thickness multi-layer PCB design

icon1

3OZ six-layer PCB design to reduce wire loss

C80A 12S SPEC
C80A 12S SPEC
Input VoltageInput Voltage:5-12S
BECBEC:None
WeightWeight:32g
CurrentCurrent:80A
Peak CurrentPeak Current:100A
SizeSize:55x28x10mm
FirmwareFirmware:BLHeli32
  • Power CablePower Cable
  • Signal CableSignal Cable
  • CapacitorsCapacitors
  • Capacitors BoardCapacitors Board
Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?