"Navigator" motors are for general uses like aerial photography.
For demand of multi-rotors, VTOL and fixed wings.
1. Max. thrust :6.6kg
2. Recommendation: T-MOTOR P21*6.3" prop
3. MTBF:1000hours
4. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear
5. Features:Dust-resistance/Waterproof/Anti-corrosion
If you have any questions or inquires, please contact us: onlinesales@tmotor.com