P80Ⅲ P Type Agricultural UAV Motor KV100

Available points:10000 Points Points reward:199 Points
• High efficiency and thrust performance among the comparable motors
• Stable and reliable with long service life
• A waterproof, dust-resistant, anti-corrosion and temperature resistant motor
• Precision design with durable feature
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

"P Type" are a series of motors we designed for agriculture and plant protection. P60 (max. thrust 8.4kg) and

 P80 (max. thrust 18kg ) from P Type are with enclosed appearance to protect the motor from foreign matters and pesticides. 


With standardization of UAV industry segment, the requirements of users aregrowing rapidly. T-MOTOR, 

having always been keen in providing“the Safest Propulsion System”, is now releasing P-SERElS motors 

for agricultural application with powerful thrust and high performance after tremendous tests. 

P-SERIES motors are capable of working in demanding environment with reliability and long service life.



 1. Max. thrust :18.2kg 

 2. Recommendation:T-MOTOR CF30*10.5"prop

 3. Motor Maintenance:Regularly lubricate bearings to reduce friction and wear 

 4. Features:Industrial Grade, Waterproof, dustproof, low noise, Impact Resistant


If you have any questions or inquires, please contact us: onlinesales@tmotor.com



Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?