G35 KV100 16V Motor for Gimbal and Automatic Driving Systems

Available points:2700 Points Points reward:54 Points
• Large Center Hole
• Available to Integrate with Electrical Slip Rings, Easy Wire Crossing
• Suitable for Gimbal Systems and Automatic Driving Systems
• Waterproof and Dustproof Better Performance
  • Driver board:
  • KV:
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

CubeMars G35 inrunner Gimbal Motor is designed for low-speed operation, high torque density, and tailored for 

applications in aerial photography, gimbal stabilizers, autonomous driving, and similar fields.

Key Features:

1. Large Hollow Structure: The motor is designed with a large hollow through-hole for easy integration of 

electrical slip rings, catering to 

diverse DIY requirements.

2. Compact and Practical Design: Considering its high-precision application scenarios, the motor is designed to be 

lightweight, with low rotational inertia, ensuring easy responsiveness.

3. Support for Multiple Control Modes: It supports both speed and position control modes, ensuring accurate control 

and significantly improving feedback response speed.

CubeMars G35 Motor Specifications:

- Rated Voltage: 16V

- Rated Current: 1.45A

- Rated Torque: 0.15Nm

- Rated Speed: 900pm

- Motor Weight: 159g

For more detailed data, you can contact our online advisors.


Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?