AK70-10 24V 48V Robotic Dog Power

Available points:25000 Points Points reward:398 Points
• Highly Integrated & High Torque Module
• Reducer and Controller in One
• Large Torque
• Applied to Exoskeleton, Quadruped Robotic Dog
• Easy Configuration with RUBIK Link
• 12Bit Encoder & UART/CAN Interface
  • Driver board:
  • KV:
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

The AK70-10 actuator integrates a high-performance brushless DC motor, a self-developed planetary reducer, an encoder, 

and an integrated drive, enabling smooth operation with high torque.Utilizing a portable drive solution, the AK70-10 Power Module supports both servo and MIT modes. It breaks away from conventions by achieving synchronized control of position, velocity, and acceleration, adapting to PID settings automatically and eliminating complexity to reach the target efficiently.

CubeMars offers highly customizable motor modules.

AK70-10 Actuator Specifications:

- Operating Voltage: 48V

- Rated Torque: 10Nm

- Rated Speed: 310rpm

For more detailed information, please contact our online advisors.


Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?