G60 24V Motor for Gimbal and Automatic Driving Systems-KV25/KV55

Available points:5000 Points Points reward:108 Points
• Large Center Hole
• Available to Integrate with Electrical Slip Rings, Easy Wire Crossing
• Suitable for Gimbal Systems and Automatic Driving Systems
• Waterproof and Dustproof Better Performance
  • Driver board:
  • KV:
Add to cart Buy now
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).

CubeMars G60 Gimbal Motor features a large central through-hole design that allows integration of an electrical 

slip ring, making it convenient for wiring. The G series gimbal motors have an overall low cogging torque, 

resulting in low energy consumption and enabling quick responses. With a high precision of 0.01°, 

these motors support various control modes, including speed and position control, providing precise and convenient 

control options.

The G60 gimbal motor adopts a high slot-fill factor winding, allowing for low-speed operation with high torque density, 

meeting the requirements of applications with high power demands. Additionally, it boasts high waterproof and 

dustproof performance, making it suitable for gimbal systems and autonomous driving systems, 

gaining popularity among users.

G60 Gimbal Motor Specifications:

- Motor Weight: 472g

- Rated Voltage: 24V

- Rated Current: 3.1A

- Rated Torque: 0.6Nm

- Rated Speed: 850rpm

- Maximum No-Load Speed: 1150rpm

- Stall/Peak Torque: 1.75Nm

For more detailed information about the G series gimbal motors or for customers looking to customize gimbal motors, 

please consult our online advisors!


Warm prompt

OKCancel
Warm prompt

Close
Please Sign In

Sign In

Sign Up
Forgot Password?