Tmotor.com
USD200 Consumption Free Shipping by DHL Express (Excl. Remote Areas and Special Items).
English
中文简体
English
日本語
Deutsch
Pусский
T-motor logo
R Series Outrunning Torque Motor_Robot Dynamics_T-MOTOR Official Store - UAV Power System, Robot Power System, Model Power System
UAV Power
Motors
U Type
- U Power Type
- U Efficiency Type
P Type
Navigator Type
Antigravity Type
Gimbal Type
Quick-Attach-Detach Propeller Adapter
ESC
ALPHA Series (FOC)
THUNDER Series
FLAME Series
Air Series
Propellers
Carbon Fiber
NS(Ultra Light)
Glossy
Folding
Polish
Polymer
Polymer Straight
Polymer Folding
Combo Pack
Manned Aircraft
Integrated Propulsion System
- Standard
- X-Agricultural
- Coaxial
AirGear Combo Set
VTOL/Fixed Wing Power
Motors
AT Series
AX Series
V Type
ESC
AT Series
Propellers
TS Series Polymer Straight
V Type VTOL
TF Series Polymer Folding
Combo Pack
Integrated Propulsion System
Standard
X-Agricultural
Coaxial
AirGear Combo Set
Air Gear 350 Combo
Air Gear 355 Combo
Airgear 450Ⅱ Combo Set Multi-Rotor UAV Power
All Product
Manned Aircraft
U15L Combo
U15XL Combo
U15XXL Combo
All Product
Fixed Wing Model
Motors
AM Series
AS Series
ESC
AM ESC
Propellers
Plastic
Carbon Fibre
polymer carbon propeller
Combo
F3P Combo
3D Combo
FPV Model
Motors
F Series
P Series
V Series
CINE Series
M Series
Limited Version
Champion Co-brand
ESC
F Series
P Series
V Series
CINE Series
Flight Controllers
F Series
P Series
V Series
CINE Series
STACK
F411 AIO 1S 13A
F7 35A AIO
F7 45A AIO
All Product
VTX
FT800
Propellers
T3140 2Pairs/bag
F5146 2Pairs/bag
M12199 2Pairs/bag
All Product
Accessories
middle plate for FT5 MKII
Strap 2Pairs/bag
TPU DJI AIR UNIT FOR FT5 MKII
All Product
Surrounding goods
T-MOTOR Hat
T-MOTOR Family Wristband
Robot Dynamics
AK Series Dynamical Modular
AK10-9 V2.0
AK80-8
AK70-10
All Product
R Series Outrunning Torque Motor
R60
R80
R100
All Product
RI Series Frameless Inrunning Torque Motor
RI50
RI60
RI70
All Product
RO Series Outrunning Inrunning Torque Motor
RO60
RO80
RO100
All Product
G Series Inrunning Gimbal Motor
G60
G80
G100
All Product
GL Series Out-running Gimbal Motor
GL60
GL80
GL100
All Product
ROV Dynamics
W30
Relevant products
T-shirt (Creative Hourglass)
T-shirt (High-frequency Circuitry)
Cube Baseball Cap
All Product
Shopping cart
There's nothing in your shopping cart
Sign In
Sign Up
Home
/
Robot Dynamics
/
R Series Outrunning Torque Motor
Name
Sales
Price
Update
Popularity
1
/1
Total
3
records
R60 48V Exoskeleton Robot Motor with Hall Sensor
$177.9
Buy now
R100 48V Exoskeleton Robot Motor with Hall Sensor
$426.9
Buy now
fine
R80 48V Exoskeleton Robot Motor with Hall Sensor
$258.9
Buy now
Comparison Column
Recent browsing
Warm prompt
OK
Cancel
Warm prompt
Close
Warm prompt
Close
Please Sign In
Sign In
Sign Up
Remember me
Forgot Password?
到货通知
当商品进行补货时,我们将以短信、邮件的形式通知您,最多发送一次,不会对您造成干扰。
*
数量:
*
手机号码:
*
电子邮箱: